Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
FIBRO
Description
2480.35.00250. - Gas spring, Standard, with external thread
Bill of material
2480.35.00250.038
BC
Order No.
DOC
Catalog page
2480_35_00250.pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
260 daN
PA
Filling pressure
150 bar
FE
Final spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
260.000 daN
ZD
External diameter
38.000 mm
SD
Piston rod diameter
15.000 mm
LN
Pressed length
mm
L
mm
GASVOL
l
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D