IFC 4.0 제작
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Industrial Filtration
생성됨: 15.05.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Industrial Filtration
PI2011-060
Industrial Filtration
Hydraulic Filters
Suction filter
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{filtration/pressure_filters/suction_filters/pi_200_asmtab.prj},{NB=PI2011-060(100)},{A=78},{B=19.0},{D=335},{E=393},{F=80},{G=27},{H=66},{I=80},{K=95},{M=45},{N=13.0},{P=37.5},{WEIGHT=1.2},{VERS=2},{TYPE=Pi 2011},{TYPENB=PI2011},{SIZE=22(Suction) / 110(Low pressure)},{WPX=63 bar (910 psi) - Suction / 10^7 load changes 63 bar (900 psi) - Low pressure},{WPX2=1 bar (14 psi) - Suction / 10^7 load changes 1 bar (14 psi) - Low pressure},{OT=-10 to 120 (Suction) / -30 to 120 (Low pressure)},{SIZEX=22/110},{FEPDF=Data sheets filter elements},{C=G 3/4},{O=M8x10},{PDF=Download},{PDF2=Download},{LINK=Webpage},{LINK2=Webpage},{FE=},{SYM=060},{SM=},{PIS=},{MIEC=},{CX=},{DC=},{WORKSPACE=1},{STEPX=0},{YAXIS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
Industrial Filtration
Description
Pi 200 - Line filter - Nominal size up to 90 / Nominal pressure 32/63 bar (460/910 psi), nominal size up to 600
Bill of material
PI2011-060
CNSORDERNO
Order number complete filter
PI2011-060
PI2011-060
TYPE
Filter type name
Pi 2011
Pi 2011
SIZE
Nominal size
22(Suction) / 110(Low pressure)
22(Suction) / 110(Low pressure)
l/min
WP
Operating pressure
63 bar (910 psi) - Suction / 10^7 load changes 63 bar (900 psi) - Low pressure
63 bar (910 psi) - Suction / 10^7 load changes 63 bar (900 psi) - Low pressure
OT
Operating temperature
-10 to +120 (Suction) / -30 to +120 (Low pressure)
°C
FE
Filter elements
none
Pi 3111 PS 10
Pi 4111 PS 25
Pi 1111 Mic 10
Pi 2111 PS 3
Pi 5111 PS 6
Pi 2211 PS vst 3
Pi 5211 PS vst 6
Pi 3211 PS vst 10
Pi 4211 PS vst 25
Pi 9811 DRG VST 500
Pi 8211 DRG 25
Pi 8311 DRG 40
Pi 8411 DRG 60
Pi 9911 DRG VST 1100
Pi 8511 DRG 100
Pi 1011 MIC 25/K197
Pi 3111 PS 10/K197
Pi 1011 KS MIC 25/K197
Pi 8611 DRG 200
Pi 8611 DRG 200/K197
Pi 3111 PS 10/K201
none
Pi 3111 PS 10
Pi 4111 PS 25
Pi 1111 Mic 10
Pi 2111 PS 3
Pi 5111 PS 6
Pi 2211 PS vst 3
Pi 5211 PS vst 6
Pi 3211 PS vst 10
Pi 4211 PS vst 25
Pi 9811 DRG VST 500
Pi 8211 DRG 25
Pi 8311 DRG 40
Pi 8411 DRG 60
Pi 9911 DRG VST 1100
Pi 8511 DRG 100
Pi 1011 MIC 25/K197
Pi 3111 PS 10/K197
Pi 1011 KS MIC 25/K197
Pi 8611 DRG 200
Pi 8611 DRG 200/K197
Pi 3111 PS 10/K201
FEPDF
Filter elements PDF
Data sheets filter elements
SYM
Version
no options ✔
no options
no options
bypass-valve 7 bar for high-pressure, blind plug for indicator
bypass-valve 7 bar for high-pressure, blind plug for indicator
bypass-valve 7 bar for high-pressure, visual indicator
bypass-valve 7 bar for high-pressure, visual indicator
bypass-valve 7 bar for high-pressure, electrical indicator
bypass-valve 7 bar for high-pressure, electrical indicator
visual indicator 5 bar
visual indicator 5 bar
electrical indicator 5 bar
electrical indicator 5 bar
blind plug for indicator
blind plug for indicator
bypass-valve 3.5 bar, blind plug for indicator
bypass-valve 3.5 bar, blind plug for indicator
bypass-valve 3.5 bar
bypass-valve 3.5 bar
bypass-valve 3.5 bar, visual indicator 2.2 bar
bypass-valve 3.5 bar, visual indicator 2.2 bar
bypass-valve 3.5 bar, electrical indicator 2.2 bar
bypass-valve 3.5 bar, electrical indicator 2.2 bar
bypass-valve 0.25 bar, vacuum switch
bypass-valve 0.25 bar, vacuum switch
bypass-valve 0.25 bar, vacuum gauge
bypass-valve 0.25 bar, vacuum gauge
vacuum switch
vacuum switch
vacuum gauge
vacuum gauge
bypass-valve 0.25 bar
bypass-valve 0.25 bar
visual indicator 2.2 bar
visual indicator 2.2 bar
electrical indicator 2.2 bar
electrical indicator 2.2 bar
visual indicator 1 bar
visual indicator 1 bar
visual indicator 1.25 bar
visual indicator 1.25 bar
electrical indicator 1.25 bar
electrical indicator 1.25 bar
thread for ventilation
thread for ventilation
bypass-valve 1.5 bar, visual indicator 1.25 bar
bypass-valve 1.5 bar, visual indicator 1.25 bar
electrical indicator 8 bar
electrical indicator 8 bar
bypass-valve 5 bar, visual indicator 3.5 bar
bypass-valve 5 bar, visual indicator 3.5 bar
electrical indicator 3.5 bar
electrical indicator 3.5 bar
SM
Sealing material
NBR
FKM (FPM)
NBR
FKM (FPM)
PIS
Maintenance indicator type
without
without
MIEC
Maintenance indicator Electrical connection
without
without
CX
Connection size
G 3/4
G 1/2
G 3/4
G 1/2
DC
Drain connection
No
ABL1/4
ABL1/2
No
ABL1/4
ABL1/2
WORKSPACE
Service area
Yes
No
Yes
No
PDF
Product datasheet suction
Download
PDF2
Product datasheet low pressure
Download
LINK
Webpage link suction
Webpage
LINK2
Webpage link low pressure
Webpage
DESCRLONG
Description long
Line filter - High performance filters for modern hydraulic systems
DESCRSHORT
Description short
Suction Filter / Low Pressure Filter
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
Characteristics Graph
2D