IFC 4.0 제작
언어선택:
Deutsch
English
français
italiano
English
FIRISA-R-B500B-I-M-140-DA12/12
Fischer Rista
FIRISA® Schraubarmierungssystem
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{fischer_rista/firisa/firisa.prj},{NB=FIRISA-R-B500B-I-M-140-DA12/12(400I-M1400060B500B-120)},{IDNR=},{CO=Fischer Rista AG},{ST=R},{S=B500B},{F=G},{AV=I-M},{LA=140},{LB=0},{LC=0},{Q=12},{AT1=DA},{Q1=12},{SH1=},{AT2=-},{Q2=0},{SH2=},{LODLEVEL=400},{PN=MIN},{AT=MIN},{GEW=45.000},{DX=400.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Fischer Rista
Description
FIRISA® Rebar Coupling system
Bill of material
FIRISA-R-B500B-I-M-140-DA12/12
ST
System type
R
S
P
R
S
P
S
Steel grade
B500B
B500C
B500B
B500C
F
Form
Fix length (l)
L-bent rebar (L)
U-bent rebar (U)
Hook (E)
Fix length (l)
L-bent rebar (L)
U-bent rebar (U)
Hook (E)
AV
Design variant
One-sided coupler (I-M) ✔
One-sided coupler (I-M)
One-sided coupler (I-M)
One-sided thread (I-G)
One-sided thread (I-G)
Double-sided coupler (I-MM)
Double-sided coupler (I-MM)
Double-sided thread (I-GG)
Double-sided thread (I-GG)
Thread & Coupler (I-GM)
Thread & Coupler (I-GM)
End plate & Coupler (I-EVM)
End plate & Coupler (I-EVM)
End plate & Thread (I-EVG)
End plate & Thread (I-EVG)
One-sided end plate (I-EV)
One-sided end plate (I-EV)
Double-sided end plate (I-EVEV)
Double-sided end plate (I-EVEV)
LA
Length
mm
값 입력 LA
Length
mm
cm
inch
ft
확인
LB
Length
0
0
mm
LC
Length
0
0
mm
Q
Rebar diameter
12
14
16
18
20
22
26
30
34
40
12
14
16
18
20
22
26
30
34
40
mm
AT1
Application types end 1
DA: Rotatable connection
NDA: Non-rotatable connection
NDA/P: Non-rotatable connection with larger installation tolerances
DA: Rotatable connection
NDA: Non-rotatable connection
NDA/P: Non-rotatable connection with larger installation tolerances
Q1
Rebar diameter end 1
12
14
12
14
mm
SH1
Plastic nailing plate end 1
No
Yes
No
Yes
AT2
Application types end 2
-
-
Q2
Rebar diameter end 2
0
0
mm
SH2
Plastic nailing plate end 2
No
No
LODLEVEL
LOD Level
400
200
400
200
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D