IFC 4.0 제작
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Stainless Steel-Serrated locking plate GN 187.4-27-60-A-NI
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
GN 187.4 Serrated Locking Plates, Stainless Steel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{ganter/3_0_maschinenelemente/3_2/scheiben/gn187_4_ni/gn187_4_a_ni.prj},{NB=Edelstahl-Rastscheibe GN 187.4-27-60-A-NI},{PARTNUMBER=GN 187.4-27-60-A-NI},{NORMNR=GN 187.4},{D1=27},{Z=60},{D2=19.5},{D3=M5},{NDM3=5.000},{D5=4.3},{D7=4},{H1=7.50},{H2=15},{M1=15},{M2=15},{W=0.7},{WSVIS=Edelstahl},{WSX='ST','Sinterstahl','NI','Edelstahl'},{R4P=0.060},{D5R=8.100},{HXX=1.0},{X1=7.100},{X2=7.210},{RX=0.150},{XX1=6.880},{XX2=7.034},{ANG1=0.030},{WEIGHT=0.0240},{CTN=73269096},{ROHS=YES},{INFOGANTER=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Ganter
Description
GN 187.4 A - Stainless Steel-Serrated locking plates, Type A with tapped hole d3 in the center, with two countersunk holes for cap screws
Bill of material
Stainless Steel-Serrated locking plate GN 187.4-27-60-A-NI
PARTNUMBER
GANTER PARTNUMBER
GN 187.4-27-60-A-NI
GN 187.4-27-60-A-NI
D1
27
27
mm
Z
Number of teeth
60
60
D2
19.5
19.5
mm
D3
Thread
M5
M5
D5
4.3
4.3
mm
D7
H11
4
4
mm
H1
+/-0.09 Middle of the tooth
7.50
7.50
mm
H2
2xh1
15
15
mm
M1
15
15
mm
M2
15
15
mm
W
min.Stroke
0.7
0.7
mm
WEIGHT
Weight
0.0240
0.0240
kg
CTN
Customs Tariff Number
73269096
ROHS
YES
INFOGANTER
Product details
Product details
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D