Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gühring
Description
3631 - WN VHM FIRE-RATIOFRAESE
Bill of material
3631 12.000
J21
Item ID
J23
Item Description
VHM FIRE-RATIOFRÄSER
J22
Item Name
VHM F-FRA-SH 6S RF1 WN NH 44/45/46 ZYLHA
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
J8
Treatment
FEC
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
B71
Function Length
mm
A5
Neck Diameter
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
6
F22
Effective Cutting Edge Count, Frontally
6
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
FIRE
E3
Rake Angle
Grad
E2
Axial Rake Angle
44 Grad
F3
Helix Direction
R
F4
Helix Angle
44 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D