Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Hammer Caster
Description
434MB-FHU
Bill of material
434MB-FHU 75
CNSORDERNO
Order number
434MB-FHU 75
D
Diameter of wheel
75 mm
W
Width of wheel
32 mm
H
Width of boss
37 mm
D1
Diameter of Hole
8.2 mm
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D