IFC 4.0 제작
언어선택:
Deutsch
English
English
HARTING 66630095045
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Filter
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{harting_qs/1/17/161/18939.prj},{NB=66630095045},{MANUID=66630095045},{DESCSHORT=Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9},{DESCLONG=Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Selectively gold plated},{MANUTYPEDESC=66630095045},{SUPPLIERALTNO=66 63 009 5045},{DELTIME=40},{AAB754=Socket},{AAO742=D-Sub},{AAT080=9},{BAB392=0},{BAG975=IP40},{QUANTITYMIN=100},{QUANTITYINT=10},{CTN=85444290},{COO=CN},{AAO676=66 63 009 5045},{ORDERUNIT=C62},{CONTENTUNIT=C62}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
66630095045
Bill of material
HARTING 66630095045
MANUID
Product number of the Manufacturer
66630095045
DESCSHORT
Short Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9
DESCLONG
Long Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Selectively gold plated
MANUTYPEDESC
Manufacturer Type Description
66630095045
SUPPLIERALTNO
Alternative product number
66 63 009 5045
DELTIME
Delivery Time
40
AAB754
Contact design
Socket
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
BAG975
degree of protection
IP40
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85444290
COO
Country of origin
CN
권장 사항
로딩중 ...
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.