Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
HEFA
Description
BH51 - Two sides of bushing for fixture are cut into flange type
Bill of material
BH51CG-D10-P4-W3-L8
CNSOEDERNO
SC
Serial code
TM
Texture of material
SKS3
HRC
Hardness
55~60HRC
ST
surface treatment
D
mm
DG6
Dg6
-0.005/-0.014
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
Enter value for W
mm
cm
inch
ft
L
mm
T
5.0 mm
H
25 mm
A
17 mm
B
12 mm
DD
d
3.3 mm
DD1
d1
6.5 mm
HH
h
3.5 mm
INFOTEXT
website
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D