Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Heiss
Description
Design 219 - Pivot Eye Attachment
Bill of material
HEISS SZ 100-63/32/6.1-219.003.IN
TYP
Type designation
BD
Line pressure
100 bar
BF
Design
219
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
M
Thread
KS
Piston-rod end
with outside thread
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
LINK
Link
General Technical Data
E
Height
mm
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 H8
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L3
Length
mm
L4
Length
mm
L13
Length
mm
L14
Length
mm
B8
Width
mm
B9
Width
mm
B10
Width
mm
H1
Length
mm
R
Radius
mm
G
Thread
ALFA1
Angle
°
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D