IFC 4.0 제작
언어선택:
Deutsch
English
English
PM03-E115-300-L=740-H=500-N-FSL=SA10M1-FSR=SA10M1
HELLA
Sunprotection outside
Facade blinds
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{hella/sunprotection_outside/facade_blinds/pm03_asmtab.prj},{NB=PM03(300OYNE1157405002PN710DLH0SA10M1SA10M129292)},{M=PM03},{NOTE=All specifications in the configurator must always be specified as seen from the inside!},{LOG=300},{POS=O},{IS=Y},{CIS=N},{BS=e115_pm03.png},{W=740},{H=500},{BI=0},{AA=PN7},{PC=10},{MV=2},{DS=DL},{CE=H},{SL=SA10M1},{SR=SA10M1},{AL=29},{AR=29},{FC=2}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
HELLA
Description
PM03 - Concealed awnings cable guided
Bill of material
PM03-E115-300-L=740-H=500-N-FSL=SA10M1-FSR=SA10M1
M
Model
PM03
NOTE
Note
All specifications in the configurator must always be specified as seen from the inside!
LOG
Level of Geometry
300 = middle level of details
200 = no details
300 = middle level of details
200 = no details
POS
Curtain Open/Closed
Open
Closed
Open
Closed
IS
Identical sides
Yes
No
Yes
No
CIS
Combination of individual systems
Single element
Combination start
Combination middle
Combination end
Single element
Combination start
Combination middle
Combination end
BS
Box size
W
Width AM-AM
mm
값 입력 W
Width AM-AM
mm
cm
inch
ft
확인
AKAK
AK-AK Distance
790
mm
H
Height
mm
값 입력 H
Height
mm
cm
inch
ft
확인
BI
Backside insulation
0
20
30
40
0
20
30
40
AA
Aluminium angle
PN 7
PN 15
PN 27
PN 37
PN 47
Without
PN 7
PN 15
PN 27
PN 37
PN 47
Without
PC
Plaster carrier
10
20
10
20
MV
Mounting variants
With angle ✔
With angle
With angle
With screws
With screws
DS
Drive selection
Drive left
Drive right
Drive left
Drive right
CE
Cable exit
Rear ✔
Rear
Rear
Above
Above
SL
Spacer Left
SA10M1 - strainer clamp standard ✔
SA10M1 - strainer clamp standard
SA10M1 - strainer clamp standard
SA10D1 - double strainer clamp
SA10D1 - double strainer clamp
SD00G3 - threaded fitting M8
SD00G3 - threaded fitting M8
SE00G3 - clamping screw with M8 threaded fitting
SE00G3 - clamping screw with M8 threaded fitting
SD00G4 - threaded fitting M6 press-fitted
SD00G4 - threaded fitting M6 press-fitted
SE00G4 - clamping screw with M6 threaded fitting press-fitted
SE00G4 - clamping screw with M6 threaded fitting press-fitted
SC20M3 - tensioning shoe with small base plate
SC20M3 - tensioning shoe with small base plate
SC30M3 - tensioning shoe with large base plate
SC30M3 - tensioning shoe with large base plate
SA10M3 - strainer clamp with M8 threaded fitting
SA10M3 - strainer clamp with M8 threaded fitting
SA10D3 - double strainer clamp with M8 threaded fitting
SA10D3 - double strainer clamp with M8 threaded fitting
SB20M3 - tensioning bracket with small base plate
SB20M3 - tensioning bracket with small base plate
SB30M3 - tensioning bracket with large base plate
SB30M3 - tensioning bracket with large base plate
SB20D3 - double tensioning bracket with small base plate
SB20D3 - double tensioning bracket with small base plate
SB30D3 - double tensioning bracket with large base plate
SB30D3 - double tensioning bracket with large base plate
SR
Spacer Right
SA10M1 - strainer clamp standard ✔
SA10M1 - strainer clamp standard
AL
A - Distance measure Left
AR
A - Distance measure Right
29
29
FC
Fabric color
Grey
White
Blue
Green
Red
Grey
White
Blue
Green
Red
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D