IFC 4.0 제작
언어선택:
Deutsch
English
français
English
품질보증 정보
카탈로그: Honsel-Group
생성됨: 01.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Blind Rivet Nut ESM 10859060450
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Parallel Shank
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_parallel_shank/esm_a2_sk.prj},{NB=Blind Rivet Nut ESM 10859060450 (l_1.5)},{ARTNR=10859060450},{D=9.0},{DB1=9.100},{KB1=1.5},{KB2=4.5},{SL1=16.0},{SL2=10.000},{HK=1.50},{DK=12.0},{DM=0.0},{AD=11.0},{AZ=16000},{SBK=0.0},{ZBK=0.0},{KG=4.01},{KGS=3.760},{ZTN=73181631},{EAN=4016111938848},{CL=23110812},{MIN=24.000},{G1=6.000},{BEZ=HONSEL-Blindnietmutter ESM Edelstahl Senkkopf},{MAT1=Edelstahl A2},{MAT2=xxx},{SU=[1.4567]},{AU=offen},{KO=Senkkopf},{DIN=xxx},{DB2=xxx},{G=M6},{M=500},{INFOPDF=PDF},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{EAA=xxx},{FORM=l},{KB=1.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Honsel-Group
Description
Stainless Steel Countersunk Head - Blind Rivet Nut ESM
Bill of material
Blind Rivet Nut ESM 10859060450
ARTNR
Item number
10859060450
10859060450
BEZ
Description of the Product group
HONSEL-Blindnietmutter ESM Edelstahl Senkkopf
FORM
Display format
Delivery condition ✔
Delivery condition
Delivery condition
Installed state
Installed state
KB
Clamping range
mm
값 입력 KB
Clamping range
mm
cm
inch
ft
확인
MAT1
Material sleeve / rivet body
Stainless Steel A2
SU
Surface finish
[1.4567]
AU
Execution
Open
KO
Head shape
Countersunk Head
D
Shaft diameter (d)
9.0
9.0
mm
DB1
Bore hole diameter from
9.100
9.100
mm
G
Thread
M6
M6
mm
KB1
Clamping range from
1.5
1.5
mm
KB2
Clamping range up to
4.5
4.5
mm
SL1
Shaft length (l)
16.0
16.0
mm
SL2
max. Shaft length (l)
10.000
10.000
mm
HK
Head height (k)
1.50
1.50
mm
DK
Head diameter (dk)
12.0
12.0
mm
AD
max. tightening
11.0
11.0
mm
AZ
axial tensile force
16000
16000
mm
KGS
Weight/pcs
3.760
3.760
kg
M
CAPACITY
500
500
ZTN
73181631
EAN
4016111938848
4016111938848
CL
23110812
INFOPDF
Info
PDF
SW
xxx
SLG
xxx
EG
xxx
EO
xxx
EL
xxx
EKB
xxx
ELD
xxx
EBT
xxx
EA
xxx
EB
xxx
EC
xxx
ED2
xxx
ED
xxx
EE
xxx
EF
xxx
EH
xxx
EGL
xxx
ET
xxx
EARL
xxx
EBHA
xxx
EEA
xxx
EAA
xxx
EVA
xxx
EEHS
xxx
EES
xxx
EAS
xxx
EVS
xxx
EHEE
xxx
EEE
xxx
EAE
xxx
EVE
xxx
EBS
xxx
ECLS
23110812
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D