Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
Spartan ALHW4504 - Spartan ALHW Double Reduction
Bill of material
0270-01221
PN
Part No.
0270-01221
MN
Model Number
ALHW4504
AS
Assembly Style
N/A
RATIO
Ratio
STYLE
Style
GT
Gear Type
N/A
FS
Frame Size
56C
OD
Output Diameter
0.750 Inch
DESCRIPTION
Description
ALHW4504 30.1/1 A 56C
PT
Product Type
Right Angle
PL
Product Line
Spartan Aluminum Helical-Worm
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
C
4.921 Inch
CD
1.772 Inch
CC
1.102 Inch
D
1.929 Inch
F
1.378 Inch
G
0.079 Inch
H
4-M6x14 mm
BC
B.C.
2.560 Inch
I
2.165 Inch
LQ
6.235 Inch
N
2.970 Inch
T
0.749 Inch
V
1.969 Inch
IK
Input Keyway
3/16 x 3/32
OK
Output Keyway
3/16 SQ
AJ
5.875 Inch
AK
4.502 Inch
BD
6.500 Inch
BF
0.405 Inch
U
U Bore
0.625 Inch
WT
Wt.
9 Lbs.
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
情報
2D