Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
ifm electronic
Description
UGT515 - IO-Link - Ultraschallsensoren
Bill of material
UGT515
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
UGT515: Ultraschallreflextaster; M18 x 1 / L = 97,5 mm; Schaltabstand 150...1600
DESCLONG
Langbeschreibung
Ultraschallreflextaster; M18 x 1 / L = 97,5 mm; Schaltabstand 150...1600; (Target: 200 x 200 mm); Schließer / Öffner; (parametrierbar); DC; NPN; M12 Steckverbindung; IP 67; Umgebungstemperatur -20...70 °C
BN
Bestellnummer
UGT515
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
Dimensão
2D