Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
ifm electronic
Description
PM1115 - Alle Füllstandsensoren
Bill of material
PM1115
DESCRIPTIONSHORT
Kurzbeschreibung
PM1115: Elektronischer Drucksensor; -1...6 bar; -14,5...87 psi; -100...600 kpa;
DESCLONG
Langbeschreibung
Elektronischer Drucksensor; -1...6 bar; -14,5...87 psi; -100...600 kpa; Clamp DN25...DN40 (1...1,5"); Analogsignal; IO-Link; 4...20; (skalierbar) mA; Steckverbindung; -25...150 °C; IP 67; IP 68; IP 69K; Relativdruck; Vakuum
BN
Bestellnummer
PM1115
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
Dimensão
2D