IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
품질보증 정보
카탈로그: IMI Norgren
생성됨: 01.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
641010-0101-12VDC
IMI Norgren
Life Sciences
Valves
KIP Series Solenoid Valves
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{imi_precision/life_sciences/valve/kip_series_solenoid_valves/kip_series_6_asmtab.prj},{NB=641010-0101-12VDC_S6},{P=Standard},{PC=4},{H=1},{BM=0},{F=2WNC},{F1=1},{MOPD=1200},{SO=01},{CO=0},{COC=1},{V=12VDC},{INFOWWW=Link}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 217
HELP_VARIABLE
Company
IMI Norgren
Description
Series 6 - KIP Fluid Control Valves
Bill of material
641010-0101-12VDC
CNSORDERNO
Order number
641010-0101-12VDC
641010-0101-12VDC
P
Prefix
Standard
Standard
PC
Port Configuration
1/8" NPTF
1/4" NPTF
Manifold Mount
1/8" NPTF
1/4" NPTF
Manifold Mount
H
Housing
Grommet
1/2" NPT Conduit
Grommet w/ bracket
Slotted
Over molded
Grommet
1/2" NPT Conduit
Grommet w/ bracket
Slotted
Over molded
BM
Body Material
Stainless Steel
Brass
Stainless Steel
Brass
F
Function
2WNC
2WNC
FPIC
Function
2WNC
2WNC
MOPD
1200
1200
psi
OB
Orifice Body
1/32
1/32
인치
CVB
Cv Value Body
0.035
0.035
OS
Orifice Endstop
-
-
인치
CVS
Cv Value Endstop
-
-
SO
Seal Options
Buna
Fluorocarbon
Polyurethane (2WNC Only)
Ethylene Propylene (EPR)
Low temp Buna (NBR)
Low temp fluorocarbon (FKM)
Buna
Fluorocarbon
Polyurethane (2WNC Only)
Ethylene Propylene (EPR)
Low temp Buna (NBR)
Low temp fluorocarbon (FKM)
CO
Coil Options
Dry taped with 24" Flying Leads
Free standing molded 24" Flying Leads
Dry taped with 24" Flying Leads
Free standing molded 24" Flying Leads
COC
Coil Class Options
Class B
Class H
Class B
Class H
V
Voltage
12 VDC
24 VDC
24 - 60 VAC
120 - 60 VAC
240 - 60 VAC
12 VDC
24 VDC
24 - 60 VAC
120 - 60 VAC
240 - 60 VAC
INFOWWW
Datasheet
Product Datasheet (PDF)
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D