Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1051B - Basket
Bill of material
A1051BCR
CODE
Code
A1051BCR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm29.1X13.1 H3
SDESCR2
Very short description 2
Gealuna 1000 A1051B 29.1X13.1 CR
ARTDESC
Article description
INDA ACCESSORIES Gealuna 1000 Basket Cm29.1X13.1 H3 CR
INTERCODE
International code
EAN-13:8021586269294
HEIGHT
3 cm
WIDTH
Width
29.1 cm
DEPTH
Depth
13.1 cm
WEIGHT
Weight
0.840 kg
SER
Series
Gealuna 1000
LINE
Basket
MOD
Model
A1051B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D