Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1351A - Basket
Bill of material
A1351ACR
CODE
Code
A1351ACR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm27X11 H4
SDESCR2
Very short description 2
CESTINI A1351A 27X11 CR
ARTDESC
Article description
INDA ACCESSORIES CESTINI Basket Cm27X11 H4 CR
INTERCODE
International code
EAN-13:8021586285904
HEIGHT
Height
4 cm
WIDTH
Width
27 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
0.405 kg
SER
Series
CESTINI
LINE
Basket
MOD
Model
A1351A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D