Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV032A - Double corner
Bill of material
AV032ACR
CODE
Code
AV032ACR
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
AV032ACR
SDESCR1
Very short description 1
INDA Basket Cm22X22 H38
SDESCR2
Very short description 2
Articoli Trasversali Inda AV032A 22X22 CR
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Basket Cm22X22 H38 CR
INTERCODE
International code
EAN-13:8010359142377
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
38 cm
WIDTH
Width
22 cm
DEPTH
Depth
22 cm
WEIGHT
Weight
1.330 kg
SER
Series
Transversal Article Inda
LINE
Basket
MOD
Model
AV032A
INTRACODE
Intrastat code
74182000
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
AV032A
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D