Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
ULD-160 - Load Limiter with Manifold
Bill of material
ULD-160
ARTNR
Part-No.
15130012
TYP
TYPE
ULD
MODEL
Model
160
AZ
Z-Axis Deflection
15.00 mm
AH
Angle of Deflection
5 °
AT
Torsional Deflection
+/- 20 °
FA
Breakaway Force at 1-6 bar (static load)
830 - 4720 N
MA
Breakaway Moment at 1-6 bar (static load)
43 - 241 Nm
M
Weight
3.669 kg
VK
Displacement
1.65 l
WHG
Repeatability
+/- 0.05 mm
DD
Diameter Manifold
50.00 mm
GE
Recommended max. Payload
18 - 20 kg
CTN
Customs Tariff Number
84799070
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D