Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IPR
Description
Mounting plates connector strips to TK-SQ series
Bill of material
AP EC8MIL/EC24MIL/EC24PG auf TK-SQ RS/TS
TYP
Type
ARTNR
Part-No.
CTN
Customs Tariff Number
84799070
M
Weight
kg
MAT
Material
Aluminum
AG
Gravur Anbaumodul
AL1
Add-on module length 1
106 mm
AB1
Add-on module width 1
mm
AH1
Add-on modules height 1
12 mm
PF
suitable for
BAW
Fastening set for mounting plate on tool changer
153200129
H
Note
for mounting points X and Y
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D