Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KAISER
Description
9074-01 - Cavity wall one-gang junction box
Bill of material
9074-01
CNSORDERNO
Art. No.
9074-01
BZ
Designation
Cavity wall one-gang junction box, radiation protection German dimension, for lead-free radiation protection walls
LOD
Level of details
FUR
for panel thickness
7 - 40 mm
T
Depth
58.5 mm
FL
Cut hole Ø
74 mm
ABSTAND
Device screw spacing
60 mm
LF
Cable entries up to Ø 11.5 mm
2
VPE
Support connectors per PU
3
BGW
Lead equivalent value [mm Pb]
bis 3
CNSMASSEXACT
Individual net weight
219.3 g
CNSVOLUMEEXACT
Single volume
0.807 l
CNSEAN
EAN code
4013456537187
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box for radiation protection walls Approved for installation in lead-free radiation protection walls up to a lead equivalent of 3 mm Pb Approved for installation in lead-lined radiation protection walls up to 1.5 mm Pb DIN EN 60670-1 and DIN 49073, plastic with radiation protection function, lead-free cut hole 74 mm, shortenable to combination distance 71 mm, screw spacing 60 mm, installation depth 58.5 mm, with screws, protection class IP 3X DIN EN 60529, in cavity wall, for panel thicknesses 7-40 mm for max. 2 cable entries up to diameter 11.5 mm Manufacturer / Type Kaiser 9074-01
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D