Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1094-01 - Junction casing 80
Bill of material
1094-01
CNSORDERNO
Order number
1094-01
CNSEAN
EAN-Code
4013456150508
BZ
Designation
Junction casing 80
LOD
Level of Details
L
Length
87 mm
B
Width
87 mm
T
Depth
60 mm
RE20
Conduit entries M20
8
KB
For terminals up to
4 mm2
LF
Cable entries from top
16
PA
Dispatch
100 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal strips and much more· End cover with screw fastening for VDE-compliant installation
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D