IFC 4.0 제작
언어선택:
Deutsch
English
English
835
Kaldewei
bathtubs
Mini Star Right
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kaldewei/badewannen/mini20star20rechts/835.prj},{NB=835},{DIAMETER_TAPHOLE_F8=52.000},{MAX_OVERHANG_K2=151.000},{DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_ENDS_G2=886.000},{NET_CONTENT=110.000},{DRAINHOLE_ECCENTRICAL_F6=320.000},{OUTER_RADIUS_R1=23.000},{INNER_LENGTH_TOP_A6=1410.000},{DISTANCE_BATHEDGE_TO_MID_DRAINHOLE_F2=500.000},{INNER_WIDTH_TOP_B6=600.000},{DEPTH_INNER_C1=420.000},{DISTANCE_MID_FROM_TO_MID_TAPHOLE_F7=246.000},{DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_STARTS_G1=611.000},{DISTANCE_TOP_EDGE_TO_MID_TAPHOLE_F1=70.000},{DISTANCE_BETWEEN_FEET_H4=440.000},{OUTER_WIDTH_B2=475.000},{OUTER_WIDTH_B1=700.000},{LENGTH_NARROW_SIDE_J5=738.000},{DISTANCE_BATHEDGE_TO_MID_SCREWHOLE_K1=1110.500},{OUTER_LENGTH_A1=1570.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kaldewei
Description
835 - Mini Star Right
Bill of material
835
PRODID
835
DESCRIPTION_SHORT
What this bath saves in length, it makes up for in width, just where you need it most: in the shoulder area. Thanks to this special shape, the Mini offers plenty of freedom of movement even in the smallest bathroom. And: Due to the tapered shape, the water consumption is significantly reduced. This one-person bath with side waste is available as either a left or right-handed model.
DESCRIPTION_LONG
Bathtub for small bathrooms with grips
DIAMETER_TAPHOLE_F8
Durchmesser Überlaufloch [mm] f8
52.000
mm
MAX_OVERHANG_K2
max. Überstand k2
151.000
mm
DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_ENDS_G2
Abstand Wannenrand (Fußseite) bis Ende Griff [mm] g2
886.000
mm
NET_CONTENT
Nutzinhalt [l]
110.000
l
DRAINHOLE_ECCENTRICAL_F6
Ablaufloch außermittig f6
320.000
mm
OUTER_RADIUS_R1
Äußerer Radius [mm] r1
23.000
mm
INNER_LENGTH_TOP_A6
Innere Länge (oben) [mm] a6
1410.000
mm
DISTANCE_BATHEDGE_TO_MID_DRAINHOLE_F2
Abstand Wannenrand bis Mitte Ablaufloch [mm] f2
500.000
mm
INNER_WIDTH_TOP_B6
Innere Breite (oben) [mm] b6
600.000
mm
OUTLET_OVERFLOWPOSITION
Ab- und Überlaufposition
lateral
CORNER_BATH
Corner bath
false
DEPTH_INNER_C1
Tiefe Innen [mm] c1
420.000
mm
DISTANCE_MID_FROM_TO_MID_TAPHOLE_F7
Abstand Mitte Ab- bis Mitte Überlaufloch [mm] f7
246.000
mm
DISTANCE_BATHEDGE_FOOTSIDE_TO_HANDLE_STARTS_G1
Abstand Wannenrand (Fußseite) bis Anfang Griff [mm] g1
611.000
mm
DISTANCE_TOP_EDGE_TO_MID_TAPHOLE_F1
Abstand Oberkante bis Mitte Überlaufloch [mm] f1
70.000
mm
DISTANCE_BETWEEN_FEET_H4
Abstand zwischen den Füßen [mm] h4
440.000
mm
OUTER_WIDTH_B2
Äußere Breite [mm] b2
475.000
mm
OUTER_WIDTH_B1
Äußere Breite [mm] b1
700.000
mm
LENGTH_NARROW_SIDE_J5
Länge der schmalen Seite j5
738.000
mm
DISTANCE_BATHEDGE_TO_MID_SCREWHOLE_K1
Abstand Wannenrand bis mittlere Lochbohrung k1
1110.500
mm
BATHTUB_WITH_SHOWERAREA
Badewanne mit Duschzone
false
OUTER_LENGTH_A1
Äußere Länge [mm]
1570.000
mm
INSTALLATION_VARIANT_BW
Einbauvariante BW
installationtubwithoutcladding
FINGERHOLE_SPACING
Grifflochabstand
217.000
mm
FOR_HANDLE_MOUNTING
Für Griffmontage
true
EDGE_HEIGHT_C4
Randhöhe [mm] c4
32.000
mm
EDGE_WIDTH_LONGITUDAL_E3
Randbreite Längsseite [mm] e3
70.000
mm
OUTER_FORM_BW
Außenform BW
specialform
DISTANCE_BATH_EDGE_TO_FOOT_MID_H2
Abstand Fußseite Wannenrand bis Mitte Fuß [mm] h2
570.000
mm
INNER_WIDTH_BOTTOM_B11
Innere Breite (unten) [mm] b11
360.000
mm
DIAMETER_DRAINHOLE_F9
Durchmesser Ablaufloch [mm] f9
52.000
mm
EDGE_WIDTH_FOOTSIDE_E2
Randbreite Längsseite e2
48.000
mm
INNER_LENGTH_BOTTOM_A7
Innere Länge (unten) [mm] a7
1250.000
mm
DEPTH_INCL_DRAINHOLE_C2
Tiefe inklusive Ablaufloch [mm] c2
430.000
mm
EDGE_WIDTH_FOOTSIDE_E1
Randbreite Fußseite [mm] e1
100.000
mm
EF000010
Model
Bathtub
EF000051
Shape
Combination type (asymmetrical)
EF025057
Corner bath
false
EF025058
Semi-detached
false
EF020363
Detached
false
EF002169
Material
-
EF001257
Material quality
Other
EF000386
Material thickness
2,9
mm
EF001438
Length
1570,0
mm
EF000008
Width
700,0
mm
EF000040
Height
430,0
mm
EF025059
Depth (internal to overflow)
420,0
mm
EF022185
With legs
false
EF025060
Legs adjustable
true
EF023164
Height including legs
-
mm
EF025061
Bottom length (lying-length)
1250,0
mm
EF025341
Bottom width (lying-width)
360,0
mm
EF000007
Colour
Other
EF000880
Volume
110,0
l
EF025062
Drilled hole for handle optional
false
EF024832
With handles
false
EF025063
Bath panels optional
false
EF025064
With bath panels
false
EF020345
Integrated arm supports
true
EF025065
With overflow hole
false
EF025066
Location of drain hole
Other
EF020710
Diameter of drain hole
52,0
mm
EF024897
Degree of gloss
Glossy
EF025068
With antislip facility
true
EF023789
Dirt-resistant
true
EF025069
Drilled tap hole optional
false
EF025070
With drilled tap hole
false
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D