Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
RF150 - Three-way valve PN16
Bill of material
RF150/315
SA010ID04
Manufacturer’s name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer’s reference number
RF150/315
SA100ID04
Valve type
shut-off and control valve assemblies
SA110ID04
Valve type
RF, Three-way valve, PN16
SA110ID06
Product classification
3-Wege-Ventil
SA200ID03
Body style
three-way
SA300ID03
Body connection variants
flange
SA400ID03
Body material
grey iron
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID06
kvs value
315.000 m³/h
SA700ID07
max. operating temperature
130 °C
SA700ID08
max. operating pressure
16 bar
SA700ID13
Presettable insert
no
SA700ID25
mass (net)
76.000 kg
SA700ID26
Product description
RF150/315, Three-way valve, DN150, PN16, kvs 315, grey cast iron GG-25
SA700ID28
Nominal dimension DN
150
SA700ID30
nominal pressure
16
SA700ID33
min. operating temperature TB
0 °C
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID42
Max. glycol content of the medium
50 %
SA010ID02
Part number of the accessory
2
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D