Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Kieback & Peter
Description
TVD - Immersion temperature sensor
Bill of material
TVD1(300)
IDNR
Product description
LOG
Level of Geometry
INFO
Data sheet
Manufacturer
AN
Application (text)
ARTIKEL
Article
MESSTEMP
Measuring element / temperature
KP10; 2.731 V / 0 °C; TC = 10 mV/K
TRAFMESS
Support tube for measuring element
FUNKTION
Function
Temperature voltage sensor
MESSGROSSE
Measured variable
Immersion temperature
MESSBTEMP
Measuring range / temperature
MESSTTEMP
Measurement tolerance / temperature
Typically ±0.2 K
UTEMP
Ambient temperature
UMGF
Ambient humidity
< 95% r.h., non-condensing
AS
Connection
Screw terminals ≤ 2.5 mm²
GEHAUSE
Housing
plastic; Cable entry M16 x 1.5
FARBE
Color
Lid: RAL7015 slate gray, lower part: RAL7035 light gray
SCHUTZROHR
Thermowell
Brass, PN10, Ø 7 mm, R½" threaded connection
SCHUTZROHRLANGE
Thermowell (length)
SART
Degree of protection
IP65
GEWICHT
Weight
g
ABMESSUNGEN
Dimensions (W x H x D)
56.2 mm x 73.2 mm x 51.5 mm (housing without thermowell and mounting components)
ZUBEHOR
Accessories (not included)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D