Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
KIPP
Description
K1832 - Rest pads with contact sensor
Bill of material
K1832.1230
BESTKIPP
Order No.
A
distance
33.25 mm
D1
Diameter
30 mm
D2
Diameter
mm
D3
Diameter
36 mm
H
height
30 mm
H1
height
mm
H2
height
0.35 mm
L3
height
2.50 mm
L4
height
2.50 mm
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662020
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
рекомендации
Рекомендации отсутствуют.
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D