IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1854.160823061
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/aufnahmbeolzen_auflagebolzen/02341_asmtab.prj},{NB=K1854.1608230610},{DK=16},{S=8},{H=72.5},{H1=55.5},{H2=9.5},{H3=10},{H4=6},{H5=10},{D=28.2},{SW=24},{SW1=13},{SW2=17},{GEW=0.2735},{EAN=4059245655397},{TYP=0.0},{XA=0.000},{BESTKIPP=K1854.160823061},{ANSCHLUSS=gebohrte Kanäle},{FORM=A},{FORM1=Anlegen per Hydraulik},{G=M30X1,5},{F1=10},{F2=23},{VOLS=25},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{FILTER=KIPP},{IMPERIAL=},{PPATH=02341_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K1854 - Support elements, hydraulic, screw-on single-acting with spring return
Bill of material
K1854.160823061
BESTKIPP
Order No.
K1854.160823061
K1854.160823061
ANSCHLUSS
Anschlussart
drilled channels
FORM
Form
A
A
FORM1
Form
Engaged by hydraulics
Engaged by hydraulics
DK
Piston Ø
16
S
Stroke
8
mm
POS
Position
H
height
72.5
72.5
mm
H1
height
55.5
mm
H2
height
9.5
mm
H3
height
10
mm
H4
height
6
mm
H5
height
10
mm
D
diameter
28.2
G
thread
M30X1,5
mm
SW
width across flats
24
mm
SW1
width across flats
13
mm
SW2
width across flats
17
mm
F1
Spring force
10
10
F2
Spring force
23
23
VOLS
Flow rate
25
25
GEW
Approx. weight
0.2735
0.2735
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84122100
EAN
EAN-Nr. Kipp
4059245655397
4059245655397
IMPERIAL
inch/mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D