IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1097.97410
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_22.prj},{NB=K1097.97410ENTSPANNT},{D=10},{D2=33},{L=61.0},{L1=15},{L2=12},{L3=11.2},{H=10.0},{SW1=22},{SW2=0.000},{F=2.8},{F1=15},{F2=32},{GEW=0.0837},{EAN=4059245259137},{TAB=1},{NDM=20},{NDM1=0.0000},{TYP=1.000},{ST=1.50},{XA=24.0},{XB=10.3},{XC=12.4},{XD=19.0},{XE=53.00},{XF=0.3},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=11.2},{XN=7.4},{XO=8.0},{XP=10.7},{XQ=4.05},{XR=13.9},{XU=0.000},{XT=MIN},{XMUTTERH=0.0000},{BESTKIPP=K1097.97410},{MATERIAL=Stahl},{OBFLGK=Arretierstift gehärtet},{FORM=CP},{AUSF=mit Rastnut, ohne Kontermutter},{GR=4},{D1=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{TAB1=1},{POS=ENTSPANNT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
KIPP
Description
K1097 - Indexing plungers short version, with thread lock
Bill of material
K1097.97410
BESTKIPP
Order No.
K1097.97410
K1097.97410
MATERIAL
Main
Steel
Steel
OBFLGK
Surface finish
Indexing pin hardened
Indexing pin hardened
FORM
Form
CP
CP
AUSF
version
lockout type without locknut
lockout type without locknut
POS
Position
slacked position
clamped position
slacked position
clamped position
GR
size
4
4
D
diameter
10
10
mm
D1
thread
M 20 x 1,5
M 20 x 1,5
mm
D2
diameter of length
33
33
mm
L
Length
61.0
61.0
mm
L1
Length
15
15
mm
L2
Length
12
12
mm
H
height
10.0
10.0
mm
SW1
width across flats
22
22
mm
SW2
width across flats
0.000
F
chamfer 30°
2.8
2.8
mm
F1
Spring force initial pressure F1 approx. N
15
15
N
F2
Spring force final pressure F2 approx. N
32
32
N
GEW
Approx. weight
0.0837
0.0837
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245259137
4059245259137
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D