IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1833.0005
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/k1833_asmtab.prj},{NB=K1833.00050},{D=5},{D2=3.3},{D3=26},{L=48.2},{L1=48},{L2=17},{L3=7},{L4=15},{L5=44},{S=4.2},{SW1=13},{SW2=17},{SPANNKRAFT=140},{SCHERKRAFT=0.9},{GEW=0.0420},{EAN=4059245634729},{XA=4.0},{TYP=1},{TYP1=4},{BESTKIPP=K1833.0005},{FORM=A},{FORMT=ohne Mittelstellung},{D1=M10X1},{D4=3,7-4,6},{T=8-10},{F=-},{TEMP=80 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,KIPP_USA,},{PPATH=k1833_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K1833 - Indexing plungers with twist knob and tapered indexing pin
Bill of material
K1833.0005
BESTKIPP
Order No.
K1833.0005
K1833.0005
POS
Position
ON
OFF
ON
OFF
FORM
Form
A
A
FORMT
Form-Type
without center position
without center position
D
diameter
5
5
mm
D1
thread
M10X1
M10X1
mm
D2
Distance
3.3
3.3
mm
D3
Distance
26
26
mm
D4
diameter
3,7-4,6
3,7-4,6
mm
L
Length
48.2
48.2
mm
L1
Length
48
48
mm
L2
Length
17
17
mm
L3
height
7
7
mm
L4
height
15
15
mm
L5
height
44
44
mm
S
Stroke
4.2
4.2
mm
SW1
width across flats
13
13
mm
SW2
width across flats
17
17
mm
T
height
8-10
8-10
mm
SPANNKRAFT
Clamping
140
140
N
F
Federkraft
-
-
N
TEMP
Temperaturbeständigkeit
80 °C
°
SCHERKRAFT
shear force
0.9
0.9
kN
GEW
Approx. weight
0.0420
0.0420
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245634729
4059245634729
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D