IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1295.17281
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03075-11.prj},{NB=K1295.172810},{A=20},{A1=7.7},{B=17},{D=4.3},{H=14},{H1=6},{L=28},{L1=12},{F1=5},{F2=3},{GEW=0.0103},{EAN=4059245325986},{NDM=4.000},{TYP=1.000},{XA=1.2},{XB=15.0},{XC=6.3},{XD=3.9},{XE=12.0},{XF=1.0},{XG=1.0},{XH=9.0},{XI=2.0},{XJ=6.0},{XK=14.5},{XL=8.0},{XM=11.5},{XN=1.2},{XO=5.0},{XP=11.900},{XQ=2.300},{XR=5.000},{XS=1.200},{BESTKIPP=K1295.17281},{GEGENS=Flachkopfschraube M4x5},{BS=Infotext},{ROHS=Yes},{ZTN=85051930},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{AUSF=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K1295 - Magnetic lock
Bill of material
K1295.17281
BESTKIPP
Order No.
K1295.17281
K1295.17281
AUSF
version
Casing
Screw
Platte
Casing
Screw
Platte
GEGENS
Counterpart
Shoulder screw with flat head M4x5
Shoulder screw with flat head M4x5
A
distance
20
20
mm
A1
distance
7.7
7.7
mm
B
width
17
17
mm
D
width
4.3
4.3
mm
H
height
14
14
mm
H1
Höh
6
6
mm
L
Length
28
28
mm
L1
Length
12
12
mm
F1
Holding force F1
5
5
N
F2
Holding force F2
3
3
N
GEW
Approx. weight
0.0103
0.0103
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
85051930
EAN
EAN-Nr. Kipp
4059245325986
4059245325986
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D