IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0793.216310025
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03422_5.prj},{NB=K0793.2163100250},{B=23.0},{D=62.9},{D1=10},{D2=12.00},{D3=17.3},{L=25},{L1=8.9},{L2=33.0},{L3=24.4},{AUFNAHME=10},{FESTIGKEIT=100},{GEW=0.0281},{EAN=4059245325689},{XA=4.0},{XB=7.0},{XC=4.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.5},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=30.8},{XL=30.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=16.9},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.7},{XW=83.6},{XX=3.9},{XY=28.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=8.10000},{XH1=27.900},{XI1=8.200},{XJ1=164.000},{XK1=5.100},{XL1=0.000},{XM1=0.000},{XN1=28.800},{XO1=0.000},{XP1=0.000},{XQ1=14.100},{XR1=30.400},{XS1=9.900},{XT1=11.700},{XU1=0.000},{XV1=0.000},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 46
HELP_VARIABLE
Company
KIPP
Description
K0793 - Ball lock pins with T-grip with high shear strength
Bill of material
K0793.216310025
BESTKIPP
Order No.
K0793.216310025
K0793.216310025
POS
Position
to lock
unlock
to lock
unlock
B
width
23.0
23.0
mm
D
Diameter
62.9
62.9
mm
D1
Diameter
10
10
mm
D2
Diameter
12.00
12.00
mm
D3
Diameter
17.3
17.3
mm
L
Length
25
25
mm
L1
Length
8.9
8.9
mm
L2
Length
33.0
33.0
mm
L3
Length
24.4
24.4
mm
L5
Length
33,9
33,9
mm
AUFNAHME
Receiving hole H11
10
10
FESTIGKEIT
Shering force double shear max. kN
100
100
kN
GEW
Approx. weight
0.0281
0.0281
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245325689
4059245325689
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D