IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1561.18
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/k1561.prj},{NB=K1561.180},{D=8},{D1=18},{D2=34},{D3=34},{D4=28},{H=28},{H1=10.0},{H2=5.5},{D5=18},{D6=35},{D7=6.5},{D8=3.4},{T2=2.5},{SPANNKRAFT=9},{SCHERKRAFT=1.8},{AUSZUGSKRAFT=0.40},{GEW=0.0864},{EAN=4059245506996},{NDM=3.000},{SW=2.500},{TYP=2.000},{XA=1.000},{XB=14.000},{XC=1.000},{XD=28.000},{XE=7.400},{XF=70.000},{XG=4.000},{XH=3.000},{XI=6.600},{XJ=5.500},{XK=4.400},{XL=11.000},{XM=5.500},{XN=6.000},{XO=3.000},{XP=1.500},{XQ=16.500},{XR=3.000},{XS=20.000},{XT=9.000},{XU=2.100},{XV=5.000},{XW=30.000},{XX=3.700},{XY=10.900},{XZ=20.000},{XA1=2.000},{XB1=0.000},{XC1=9.800},{XD1=30.000},{BESTKIPP=K1561.18},{AUSF=Griff PA Kunststoff},{M=M3x4},{T=6},{T1=6-14},{TEMP=≤130 °C},{BS=Infotext},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP
Description
K1561 - Quarter-turn latches, stainless steel rotary knob plastic or stainless steel
Bill of material
K1561.18
BESTKIPP
Order No.
K1561.18
K1561.18
POS
Position Quarter-turn lock
OFF
ON
OFF
ON
AUSF
version
Grip plastic
Grip plastic
D
diameter
8
8
mm
D1
diameter
18
18
mm
D2
diameter
34
34
mm
D3
diameter
34
34
mm
D4
Teilkreisdurchmesser
28
28
mm
H
height
28
28
mm
H1
height
10.0
10.0
mm
H2
height
5.5
mm
M
thread
M3x4
M3x4
mm
D5
diameter
18
18
mm
D6
diameter
35
35
mm
D7
diameter
6.5
6.5
mm
D8
diameter
3.4
3.4
mm
T
height
6
mm
T1
height
6-14
6-14
mm
T2
distance
2.5
mm
SPANNKRAFT
Clamping force
9
9
N
SCHERKRAFT
Shearing force
1.8
1.8
kN
AUSZUGSKRAFT
Extraction force
0.40
0.40
kN
TEMP
Temperature resistance up to
≤130 °C
≤130 °C
°
GEW
Approx. weight
0.0864
0.0864
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024160
EAN
EAN-Nr. Kipp
4059245506996
4059245506996
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D