IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1019.180085
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/07126.prj},{NB=K1019.180085},{D1=80},{D2=29.2},{H=53.5},{H1=31.0},{T=13},{DREHMOMENT=5},{GEW=0.1784},{EAN=4059245217915},{NDM=8.0},{XA=0.500},{XB=1.000},{XC=23.400},{XD=27.200},{XE=19.900},{XF=3.000},{XG=37.000},{XH=34.700},{XI=3.000},{XJ=1.000},{XK=37.800},{XL=35.800},{XM=41.900},{XN=4.000},{XO=50.000},{XP=7.500},{XQ=95.000},{XR=3.000},{XS=20.600},{XT=97.000},{XU=1.000},{XV=9.000},{XW=5.000},{XX=1.300},{XY=1.000},{BESTKIPP=K1019.180085},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K1019 - Triangular torque grips
Bill of material
K1019.180085
BESTKIPP
Order No.
K1019.180085
K1019.180085
mm
D
thread
M8
M8
mm
D1
diameter
80
mm
D2
diameter
29.2
mm
H
height
53.5
mm
H1
height
31.0
mm
T
height
13
mm
DREHMOMENT
max. torque
5
Nm
GEW
Approx. weight
0.1784
0.1784
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245217915
4059245217915
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D