IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0498.130
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Tube clamps
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/rohrverbinder/29130_1.prj},{NB=K0498.130},{TYP=30},{A=55},{B=59.0},{C=78},{D=7.0},{M1=30},{M2=60},{M3=40},{M4=0},{M5=53},{GEW=0.3530},{EAN=4059245494590},{TYP1=2},{SCHL=30},{XA=40.0},{XB=37.0},{XC=18.0},{XD=38.0},{XE=8.0},{XF=15.5},{XG=7.0},{XH=23.0},{XI=10.0},{XJ=32.4},{XK=22.0},{XL=6.0},{XM=13.0},{XN=8.5},{XO=24.5},{XP=8.0},{XQ=4.5},{XR=2.5},{XS=28.0},{XT=21.0},{XU=8.5},{XV=9.0},{XW=40},{BESTKIPP=K0498.130},{V1=M 8 x 30},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{GEWINDE=M 8},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K0498 - Linear actuator connector clamps, stainless steel, flange
Bill of material
K0498.130
BESTKIPP
Order No.
K0498.130
K0498.130
TYP
Type
30
30
mm
A
width of plate
55
55
mm
B
total length
59.0
59.0
mm
C
length of plate
78
78
mm
D
borehole
7.0
7.0
mm
M1
distance
30
30
mm
M2
distance
60
mm
M3
distance
40
40
mm
V1
screw type
M 8 x 30
M 8 x 30
mm
GEW
Approx. weight
0.3530
0.3530
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84798994
EAN
EAN-Nr. Kipp
4059245494590
4059245494590
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D