IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0087.5000
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05840_asmtab.prj},{NB=K0087.5000_GESCHLOSSEN0},{LOCH=1},{A=254},{A1=10},{A2=70.0},{A3=70},{B=85},{B1=57.0},{C2=28},{C1=50},{D=10.3},{D1=30},{H=127},{L=390},{L1=136},{L2=60},{R=245},{S=100},{OG=185},{F=200},{F2=50000},{F1=7000},{GEW=6.4700},{EAN=4059245035472},{NDM=16},{ST=2.00},{TYP=3},{TYP1=2},{TAB=1.000},{LX1=65},{SW=24.000},{BESTKIPP=K0087.5000},{FARBE=blau},{M=M 16},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,BLOHM},{PPATH=05840_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN},{LX=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
KIPP
Description
K0087 - Push-pull camps heavy-duty model with handle
Bill of material
K0087.5000
BESTKIPP
Order No.
K0087.5000
K0087.5000
FARBE
Component
blue
blue
POS
Position
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
mm
LX
mm
값 입력 LX
mm
cm
inch
ft
확인
LOCH
Hole arrangement
1
1
mm
A
Length
254
254
mm
A1
Length
10
10
mm
A2
Length
70.0
70.0
mm
A3
Length
70
70
mm
B
width
85
85
mm
B1
width
57.0
57.0
mm
C2
height
28
28
mm
C1
height
50
50
mm
D
diameter
10.3
10.3
mm
D1
diameter
30
30
mm
H
height
127
127
mm
L
Length
390
390
mm
L1
Length
136
136
mm
L2
Length
60
60
mm
M
thread
M 16
M 16
R
Radius
245
245
mm
S
Stroke
100
100
mm
OG
opening angle of handle
185
°
F
hand force
200
200
N
F2
Holding force
50000
50000
N
F1
Clamping force
7000
7000
N
GEW
Approx. weight
6.4700
6.4700
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. Kipp
4059245035472
4059245035472
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D