IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0040.12 (42)
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Wedge clamps
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/keilspanner/04525.prj},{NB=K0040.12 (42)},{B=41},{C=22},{B1=30},{E=4.0},{F1=30},{DREHMOMENT=85},{GEW=0.2337},{EAN=4059245032952},{Z=1.000},{AN=0.000},{A1=42.000},{A2=49.000},{EN=0.000},{HN=0.000},{L=40.000},{KN=0.000},{NDM=12},{ST=1.75},{KD=18.000},{SW=10.000},{L1=36.000},{L2=18.760},{L3=28.000},{D3=8.000},{D4=5.000},{D5=4.500},{L4=32.000},{L5=4.000},{H1=11.000},{BESTKIPP=K0040.12},{D=M 12 x 40},{G=für Gewindebohrung},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099},{A=42}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP
Description
K0040 - Wedge clamps jaw faces serrated
Bill of material
K0040.12 (42)
BESTKIPP
Order No.
K0040.12
K0040.12
A
Clamping distance
mm
값 입력 A
Clamping distance
mm
cm
inch
ft
확인
B
width
41
41
mm
C
height
22
22
mm
B1
width
30
30
mm
E
height
4.0
4.0
mm
D
Socket head screw to DIN 912
M 12 x 40
M 12 x 40
G
version
for threaded hole
for threaded hole
F1
Clamping force
30
30
kN
DREHMOMENT
tightening torque
85
85
Nm
GEW
Approx. weight
0.2337
0.2337
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245032952
4059245032952
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D