IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2053.0061
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Swing clamps
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/schwenkspanner/04364-05_asmtab.prj},{NB=K2053.00610},{B=90},{B1=70},{D=11},{D2=26},{H=105},{H1=164},{H2=31},{H3=15},{H4=30},{H5=29},{H6=10},{L3=50},{S1=31},{S2=10},{SW=19},{GEW=2.0000},{EAN=4059245827916},{TYP=1.0},{TYP1=1.000},{XA=166},{XB=270},{TYP2=6},{BESTKIPP=K2053.0061},{FORM=A},{AUSF=linksschwenkend},{B2=22},{D1=M12},{L=50},{L1=66},{L2=55},{ANZDM=28},{SPANNKRAFT=6},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{FILTER=KIPP,NORELEM,KIPP_USA,},{PPATH=04364-05_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP
Description
K2053 - Swing clamps, heavy duty extended clamping travel
Bill of material
K2053.0061
BESTKIPP
Order No.
K2053.0061
K2053.0061
POS
values range
entspannt
gespannt
entspannt
gespannt
mm
FORM
Form
A
A
AUSF
version
swivel to the left
swivel to the left
B
width
90
mm
B1
Distance
70
mm
B2
width
22
22
mm
D
diameter
11
mm
D1
thread
M12
M12
mm
D2
diameter
26
mm
H
Clamping stroke
105
mm
H1
Distance
164
mm
H2
Stroke
31
mm
H3
height
15
mm
H4
height
30
mm
H5
height
29
mm
H6
height
10
mm
L
width
50
50
mm
L1
Distance
66
66
mm
L2
Distance
55
55
mm
L3
width
50
mm
S1
Schwenkhub
31
mm
S2
Clamping stroke
10
mm
SW
width across flats
19
mm
ANZDM
Max. tightening torque
28
28
Nm
SPANNKRAFT
Clamping force
6
6
kN
GEW
Approx. weight
2.0000
2.0000
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. Kipp
4059245827916
4059245827916
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D