IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2022.282100610
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/bedienteile_normelemente/teleskopschienen/21330_asmtab.prj},{NB=K2022.2821006100},{GR=28},{B=28},{B1=15.0},{H=13},{H1=12.25},{H2=7.5},{L=610},{L1=20},{L2=25},{L3=80},{R=1.0},{S1=210},{COY=12180},{COZ=8526},{MX=59.7},{MY=298},{MZ=426},{ANZAHL=3},{GEW=0.9700},{EAN=4059245817740},{CX=360.000},{VERS=15.000},{BESTKIPP=K2022.282100610},{D=für Schraube M5},{D1=M5},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=21330_schb.prj},{EOL=31.12.2099},{S=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 31
HELP_VARIABLE
Company
KIPP
Description
K2022 - Linear ball bearing with internal race
Bill of material
K2022.282100610
BESTKIPP
Order No.
K2022.282100610
K2022.282100610
GR
28
28
B
height
28
28
mm
B1
height
15.0
15.0
mm
S
S (Hub)
mm
값 입력 S
S (Hub)
mm
cm
inch
ft
확인
D
thread
for M5 screw
for M5 screw
mm
D1
thread
M5
M5
mm
H
width
13
13
mm
H1
width
12.25
12.25
mm
H2
width
7.5
7.5
mm
L
Length
610
610
mm
L1
distance
20
20
mm
L2
distance
25
25
mm
L3
distance
80
80
mm
R
Radius
1.0
1.0
mm
S1
Length
210
210
mm
COY
12180
12180
N
COZ
8526
8526
N
MX
59.7
59.7
Nm
MY
298
298
Nm
MZ
426
426
Nm
ANZAHL
No. of holes
3
3
GEW
Approx. weight
0.9700
0.9700
kg
INFO
Technical Information
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84832080
EAN
EAN-Nr. Kipp
4059245817740
4059245817740
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D