IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1836.270
KIPP
CLAMPING TECHNOLOGY
Vice Clamping Technology
Stationary chuck
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/werkstueck_spannsysteme/schraubstock_spanntechnik/stationaere_backenfutte/41194_asmtab.prj},{NB=K1836.270},{BESTKIPP=K1836.270},{D=270},{D1=210},{D2=155},{D3=60},{D4=172},{D5=M10},{H=65},{H1=20},{H2=43},{H3=6.0},{H4=10},{H5=10},{B=28},{B1=13},{B2=82},{B3=22.7},{B4=27.9},{SW=11},{S=11-200},{S1=62-190},{M=98},{SPANNKRAFT=25},{GEW=29.5000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059245643394},{FILTER=KIPP},{TYP1=1},{NDMD2=10},{PPATH=41194_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP
Description
K1836 - Stationary 3-jaw steel chuck
Bill of material
K1836.270
BESTKIPP
Order No.
K1836.270
K1836.270
D
diameter
270
270
mm
D1
diameter
210
210
mm
D2
diameter
155
155
mm
D3
diameter
60
60
mm
D4
diameter
172
172
mm
D5
für Zylinderschraube
M10
M10
mm
H
height
65
65
mm
H1
height
20
20
mm
H2
height
43
43
mm
H3
height
6.0
6.0
mm
H4
height
10
10
mm
H5
height
10
10
mm
B
width
28
28
mm
B1
width
13
13
mm
B2
width
82
82
mm
B3
width
22.7
22.7
mm
B4
width
27.9
27.9
mm
SW
width across flats
11
11
mm
S
Spannbereich
11-200
11-200
S1
Spannbereich
62-190
62-190
M
Anziehdrehmoment
98
98
SPANNKRAFT
Spannkraft kN
25
25
mm
GEW
Approx. weight
29.5000
29.5000
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245643394
4059245643394
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D