IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1656.150520
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Chain clamp
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/kettenspanner/04211-06.prj},{NB=K1656.150520},{B=14},{B1=20},{D=13.5},{D1=20},{D2X=6},{H=80},{H1=35},{H2=5.5},{H3=27},{H4=67},{L=52},{L1=97},{SX=36},{L3=111},{L4=80},{SW=24},{M=45},{SPANNK=15},{GEW=0.3670},{EAN=4059245520077},{XA=13.440},{XB=10.800},{XC=43.000},{XD=14.500},{XE=10.000},{XF=12.000},{XG=1.500},{XH=2.500},{XI=3.200},{XJ=22.000},{XK=15.875},{XL=14.000},{XM=1.700},{XN=17.810},{XO=1.600},{BESTKIPP=K1656.15052},{D2=M6},{L2=111-147},{BS=Infotext},{ROHS=Yes},{ZTN=83015000},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH},{EOL=31.12.2099},{S=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K1656 - Turnbuckles, steel, for chain clamp sets
Bill of material
K1656.150520
BESTKIPP
Order No.
K1656.15052
K1656.15052
B
width
14
14
mm
L
Length
52
52
mm
L1
Length
97
97
mm
L2
Length
111-147
111-147
mm
S
HUB
mm
값 입력 S
HUB
mm
cm
inch
ft
확인
SW
width across flats
24
24
mm
SPANNK
Spanktaft max
15
15
kN
GEW
Approx. weight
0.3670
0.3670
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83015000
EAN
EAN-Nr. Kipp
4059245520077
4059245520077
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D