IFC 4.0 제작
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1213.114101
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03089_13.prj},{NB=K1213.1141010},{D=10},{H=10},{D2=33},{L=82.0},{L1=28},{L2=12},{L3=25},{SW1=22},{SW2=0},{F=2.8},{GEW=0.1525},{EAN=4059245313150},{NDM=20.0000},{ST=1.500},{XA=12.00},{XB=32.00},{XC=36.10},{XD=0.80},{XE=24.10},{XF=14.00},{XG=2.50},{XH=26.00},{XI=22.20},{XJ=0.50},{XK=8.10},{XL=0.80},{XM=10.00},{XN=1.50},{XO=0.00},{XP=8.50},{XQ=12.50},{XR=20.00},{XS=0.50},{XT=2.00},{XU=38.00},{XV=4.00},{XW=12.20},{XX=13.50},{XY=7.40},{XZ=10.10},{XA1=3.20},{XB1=9.80},{XC1=10.00},{XD1=4.800},{XE1=2.000},{XF1=7.100},{BESTKIPPUSA=K1213.114101},{FORM=A},{MATERIAL=Edelstahl},{AUSF=ungehärtet},{D1=M20x1,5},{RSK=3-23},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,,KIPP_USA},{IMPERIAL=MM},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
KIPP USA
Description
K1213 - Indexing plunger with lock
Bill of material
K1213.114101
BESTKIPPUSA
Order No.
K1213.114101
K1213.114101
POS
Position
locked
non locked
locked
non locked
mm
FORM
Form
A
A
MATERIAL
Material
Stainless steel
Stainless steel
AUSF
version
not hardened
not hardened
D
diameter
10
10
mm
D1
diameter
M20x1,5
M20x1,5
mm
H
height
10
10
mm
D2
diameter
33
33
mm
L
Length
82.0
82.0
mm
L1
Length
28
28
mm
L2
height
12
12
mm
L3
Length
25
25
mm
SW1
width across flats
22
22
mm
SW2
width across flats
0
0
mm
F
Fx30°
2.8
2.8
mm
RSK
return force N
3-23
3-23
N
GEW
Approx. weight
0.1525
0.1525
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245313150
4059245313150
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D