IFC 4.0 제작
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1096.091516
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03089_20.prj},{NB=K1096.091516},{D=16},{D2=40},{L=96.0},{L1=32},{L2=18},{L3=28},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.2155},{EAN=4059245258857},{TAB=1},{TAB1=2},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=0.000},{XT=0.000},{XU=0.000},{ST=2.000},{BESTKIPPUSA=K1096.091516},{MATERIAL=Stahl},{OBFLGK=Arretierstift gehärtet},{FORM=CP},{AUSF=mit Rastnut, ohne Kontermutter},{D1=M 24 x 2},{SW2=0},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{POS=ENTSPANNT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 32
HELP_VARIABLE
Company
KIPP USA
Description
K1096 - Indexing plungers with thread lock
Bill of material
K1096.091516
BESTKIPPUSA
Order No.
K1096.091516
K1096.091516
MATERIAL
Main
Steel
Steel
OBFLGK
Surface finish
Indexing pin hardened
FORM
Form
CP
CP
AUSF
version
lockout type without locknut
lockout type without locknut
POS
Position
slacked position
clamped position
slacked position
clamped position
D
diameter
16
16
mm
D1
thread
M 24 x 2
M 24 x 2
D2
diameter
40
40
mm
L
Length
96.0
96.0
mm
L1
Length
32
32
mm
L2
Length
18
18
mm
L3
Length
28
28
mm
H
height
16.0
16.0
mm
SW1
width across flats
27
27
mm
SW2
width across flats
0
F
chamfer 30°
3.2
3.2
mm
F1
Spring force initial pressure F1 approx. N
20.0
20.0
N
F2
Spring force final pressure F2 approx. N
46
46
N
GEW
Approx. weight
0.2155
0.2155
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245258857
4059245258857
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D