IFC 4.0 제작
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1668.173700
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/03102-05.prj},{NB=K1668.1737000},{B=70},{B1=45},{B2=16},{C=2.0},{D=7.0},{D1=0},{D2=0},{H=38.0},{H1=16},{L=73.0},{L1=22},{L2=28.0},{L3=0},{L4=0},{S=17},{GEW=0.1630},{EAN=4059245590353},{XA=39.0},{XB=68.0},{XC=18.0},{XD=9.0},{XE=1.8},{XF=15.2},{XG=19.0},{XH=34.2},{XI=14.4},{XJ=1.6},{BESTKIPPUSA=K1668.173700},{FORM=B},{FORMT=Riegel nach unten},{MATERIAL=Stahl},{OBER=verzinkt},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
KIPP USA
Description
K1668 - Barrel locks with return spring steel or brass bevel up or down
Bill of material
K1668.173700
BESTKIPPUSA
Order No.
K1668.173700
K1668.173700
FORM
Form
B
B
FORMT
Form-Type
bevel down
bevel down
MATERIAL
Main
steel
steel
OBER
Surface finish body
passivated
passivated
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
B
width
70
70
mm
B1
width
45
45
mm
B2
width
16
16
mm
C
height
2.0
2.0
mm
D
diameter
7.0
7.0
mm
H
Length
38.0
38.0
mm
H1
height
16
16
mm
L
Length
73.0
73.0
mm
L1
Length
22
22
mm
L2
Length
28.0
28.0
mm
GEW
Approx. weight
0.1630
0.1630
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245590353
4059245590353
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D