IFC 4.0 제작
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1696.10400
KIPP USA
Clamping devices
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp_usa/clamping_devices/04472_asmtab.prj},{NB=K1696.10400},{L=33.5},{L1=30.5},{L2=15},{B=45},{B1=38},{B2=8},{B3=36},{S=1.0},{D=5.2},{D1=0},{H=10},{H1=0},{H2=6},{H3=3},{H4=5},{H5=0},{H6=0},{H7=0},{SW=6},{J=13},{N=62.6},{GEW=0.1075},{EAN=4059245559763},{VAR=2.0},{TYP=1},{BESTKIPPUSA=K1696.10400},{FORM=B},{D2=-},{R=-},{HANDKRAFT=-},{SPANNKRAFT=4},{DREHMOMENT=10},{P=M 8 x 36},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{ZGT=-},{ZGT1=-},{AUSF=-},{PPATH=04472_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
KIPP USA
Description
K1696 - T-slot clamp with cam
Bill of material
K1696.10400
BESTKIPPUSA
Order No. Kipp old
K1696.10400
K1696.10400
FORM
Form
B
B
L
Length
33.5
33.5
mm
L1
Length
30.5
30.5
mm
L2
Length
15
15
mm
B
width
45
45
mm
B1
width
38
38
mm
B2
width
8
8
mm
B3
width
36
36
mm
S
stroke
1.0
1.0
mm
D
thread
5.2
5.2
mm
D1
thread
0
0
mm
D2
-
-
mm
H
height
10
10
mm
H1
height
0
0
mm
H2
height
6
6
mm
H3
height
3
3
mm
H4
height
5
5
mm
H5
0
0
mm
H6
0
0
mm
H7
0
0
mm
R
-
-
mm
HANDKRAFT
Handkraft
-
-
N
SPANNKRAFT
Clamping force
4
4
N
SW
width across flats
6
6
mm
DREHMOMENT
tightening torque
10
10
Nm
GEW
Approx. weight
0.1075
0.1075
kg
INFO
Info
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245559763
4059245559763
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D