IFC 4.0 제작
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2038.0250280808
KIPP USA
Machine & Fixture Components
couplings
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/couplings/23010-05.prj},{NB=$BEST.},{GR=25},{NM=16},{TM=0.00648},{TS=1.558},{WVR=0.10},{WVA=1.00},{DZ=8000},{D1=8},{D2=8},{D1D2MIN=6},{D1D2MAX=12},{D4=25},{L=28.0},{L1=8.0},{L2=4.00},{SW=2.5},{AM=1.5},{GEW=0.0712},{EAN=4059245820481},{NDM=3.000},{XA=10.0},{XB=3.0},{XC=5.5},{XD=6.0},{XE=9.75},{XF=2.0},{XG=0.7},{XH=1.500},{XI=3.400},{XJ=3.000},{XK=5.500},{TYP=2.000},{BESTKIPPUSA=K2038.0250280808},{MATERIAL=Edelstahl},{WV=1},{C=M3},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 52
HELP_VARIABLE
Company
KIPP USA
Description
23010-05 - Beam couplings stainless steel with clamping hubs
Bill of material
K2038.0250280808
BESTKIPPUSA
Order No.
K2038.0250280808
K2038.0250280808
MATERIAL
Material
stainless steel
GR
size
25
25
NM
nominal torque
16
16
Nm
TM
moment of inertia
0.00648
0.00648
gm²
TS
Torsion resistance Nm/arcmin
1.558
1.558
10-3 Nm/rad
WVR
max. Wellenversatz radial
0.10
0.10
mm
WVA
max. Wellenversatz axial
1.00
1.00
mm
WV
max. Winkelversatz
1
1
°
DZ
revolution per minute max.
8000
8000
U/min
D1
diameter
8
8
mm
D2
diameter
8
8
mm
D1D2MIN
D1/D2 min.
6
6
mm
D1D2MAX
D1/D2 max.
12
12
mm
D4
diameter
25
25
mm
L
total length
28.0
28.0
mm
L1
distance
8.0
8.0
mm
L2
distance
4.00
4.00
mm
C
(DIN 912-12.9)
M3
M3
SW
width across flats
2.5
2.5
mm
AM
tightening torque of screws
1.5
1.5
Nm
GEW
Approx. weight
0.0712
0.0712
kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245820481
4059245820481
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D