IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64477060
MÄDLER
Drive Element
DIN Parts
DIN-Standard 103
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{maedler/antriebselemente/din_teile/din103/ebf_fm_din103_gg25.prj},{NB=Tr. 60x9 RH-64477060},{ARTNR=64477060},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 60x9 RH},{D1=80},{D2=160},{D3=120},{D4=11},{L=65},{L1=15},{L2=20},{GEW=2.95},{ARTNR1=64470180},{ARTNR2=64470280},{NDM=60},{P=9},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-EBF-FLM-1GG-GG25 - Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Grey cast iron GG25, Single-Thread, right and left hand
Bill of material
64477060
ARTNR
Product No.
64477060
64477060
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Grey cast iron GG25
HW
Note
See catalogue page for friction coefficient comparison.
ISO
Trapezoidal Thread d
Tr. 60x9 RH
Tr. 60x9 RH
mm
D1
D1 - h9
80
80
mm
D2
D2 - DIN ISO 2768-m
160
160
mm
D3
D3 - DIN ISO 2768-m
120
120
mm
D4
6 x D4 - DIN ISO 2768-m
11
11
mm
L
L - DIN ISO 2768-m
65
65
mm
L1
L1 - DIN ISO 2768-m
15
15
mm
L2
L2 - DIN ISO 2768-m
20
20
mm
GEW
Weight
2.95
2.95
kg
ARTNR1
Product No. Cardan Adapter KARA
64470180
64470180
ARTNR2
Product No. Adapter Console KONA
64470280
64470280
CTN
Customs tariff number
73181900
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D