IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64577520
MÄDLER
Drive Element
DIN Parts
DIN-Standard 103
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{maedler/antriebselemente/din_teile/din103/ebf_fm_efm_din103_2-gg.prj},{NB=Tr. 20x8 P4 RH-64577520},{ARTNR=64577520},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{HW=Reibwertvergleich siehe Katalogseite.},{AUSF=EFM},{ISO=Tr. 20x8 P4 RH},{D1=32},{D2=55},{D3=45},{D4=7},{L=44},{L1=12},{L2=8},{GEW=0.35},{ARTNR1=64470132},{ARTNR2=64470232},{NDM=20},{P=4},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-EFM-FLM-2GG-RG7 - Ready-to-Install Flange Nuts EFM with Metric ISO-Trapezoidal Thread DIN 103, Red brass Rg7, Double-thread, right hand
Bill of material
64577520
ARTNR
Product No.
64577520
64577520
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Red brass
MAT
Material
Red brass Rg7 (CuSn7Zn4Pb7-C)
HW
Note
See catalogue page for friction coefficient comparison.
AUSF
Version
EFM
ISO
Trapezoidal Thread d
Tr. 20x8 P4 RH
Tr. 20x8 P4 RH
D1
D1 - h9
32
32
mm
D2
D2 - DIN ISO 2768-m
55
55
mm
D3
D3 - DIN ISO 2768-m
45
45
mm
D4
6 x D4 - DIN ISO 2768-m
7
7
mm
L
L - DIN ISO 2768-m
44
44
mm
L1
L1 - DIN ISO 2768-m
12
12
mm
L2
L2 - DIN ISO 2768-m
8
8
mm
GEW
Weight
0.35
0.35
kg
ARTNR1
Product No. Cardan Adapter KARA
64470132
64470132
ARTNR2
Product No. Adapter Console KONA
64470232
64470232
CTN
Customs tariff number
73181900
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D