IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64083000
MÄDLER
Drive Element
DIN Parts
DIN-Standard 103
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{maedler/antriebselemente/din_teile/din103/trgsp_din103_c15_1-gg_r_l.prj},{NB=64083000-Tr. 30x6 LHx3000},{ARTNR=64083000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C15},{HW=-},{ISO=Tr. 30x6 LH},{L=3000},{KM=26.547},{GM=26.882},{KR=21.90},{GEW=14.10},{NDM=30},{P=6},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 144
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-TR-1GG-C15 - Metric ISO-Trapezoidal-Threaded Spindles DIN 103, Steel C15, Single-Thread, Right Hand and Left Hand
Bill of material
64083000
ARTNR
Product No.
64083000
64083000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C15
HW
Note
-
-
ISO
Trapezoidal Thread Outside-Ø x Lead
Tr. 30x6 LH
Tr. 30x6 LH
mm
L
Length L
3000
3000
mm
KM
Flanks-Ø min.
26.547
26.547
mm
GM
Flanks-Ø max.
26.882
26.882
mm
KR
Core-Ø min.
21.90
21.90
mm
GEW
Weight
14.10
14.10
kg
CTN
Customs tariff number
73181900
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D