IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64099820
MÄDLER
Drive Element
DIN Parts
DIN-Standard 103
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{maedler/antriebselemente/din_teile/din103/trgsp_din103_rf_1-gg_r_l.prj},{NB=64099820-Tr. 20x4 LH x3000},{ARTNR=64099820},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{HW=-},{ISO=Tr. 20x4 LH },{L=3000},{KM=17.640},{GM=17.905},{KR=14.80},{GEW=6.30},{NDM=20},{P=4},{CTN=73181900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 96
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-TR-1GG-RF - Metric ISO-Trapezoidal-Threaded Spindles DIN 103, Stainless, Single-Thread, Right and Left Hand
Bill of material
64099820
ARTNR
Product No.
64099820
64099820
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4305 (AISI 303)
HW
Note
-
-
ISO
Trapezoidal Thread Outside-Ø x Lead
Tr. 20x4 LH
Tr. 20x4 LH
mm
L
Length L
3000
3000
mm
KM
Flanks-Ø min.
17.640
17.640
mm
GM
Flanks-Ø max.
17.905
17.905
mm
KR
Core-Ø min.
14.80
14.80
mm
GEW
Weight
6.30
6.30
kg
CTN
Customs tariff number
73181900
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D