Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Metalwork
Description
SELF ALIGNING ROD COUPLER - MODEL GA-K
Bill of material
W0950502030
CODE
Code
DI
Ø Diameter
mm
A
Thread
B
mm
C
mm
D
mm
E
ØE
4 mm
F
ØF
32.0 mm
SW1
20 mm
SW2
41 mm
SW3
41 mm
SW4
30 mm
SW5
mm
WG
Weight
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.